Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
SMC Corporation
Description
SS5Y5-52-BASE - Plug-in Metal Base: D-sub Connector/Flat Ribbon Cable Connector/PC Wiring
Bill of material
SS5Y5-52F1-02U
PMODEL
Model
CONNECTOR
Connector type
ENTRY
Connector entry direction
WIRING
Wiring specification
VS
Valve stations
LOCATION
P/E port location
THREAD
Thread type
MOUNTING
Mounting
L1
84.0 mm
L2
74.0 mm
L3
110.5 mm
L4
100.0 mm
L5
13.5 mm
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型