Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
SMC Corporation
Description
VV5FS2_01C - Plug-in Type: With Multi-connector
Bill of material
VV5FS2-01CD1-011-01
TYPE
Type
(01C) Plug-in type:With multi-connector
DIRECTION
Connector mounting direction
PILOT
Pilot type
VS
Stations
SYMBOL
Symbol(Passage)
PORT
Port size
THREAD
Thread type
CE
CE-compliant
VV
Valve SPEC=>
BODY
Body type
(0) Plug-in type
PILOT1
Pilot type
(-) Internal pilot
VOLTAGE
Coil rated voltage
OPTION
Option
MANUAL
Pilot valve manual override
SPECIFICATIONS
Porting specifications
(-) Side ported
NO1
Station 1
NO2
Station 2
NO3
Station 3
NO4
Station 4
NO5
Station 5
NO6
Station 6
NO7
Station 7
NO8
Station 8
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型