Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
SMC Corporation
Description
VV801_EX126 - S Kit/Serial Transmission: EX126 Integrated Type (Output)
Bill of material
VV8011-02-SDVB-W1
SIZE
Size
(01) Size 26 mm
VS
Stations
SNUMBER
Maximum available number of solenoids
2
PORT
Cylinder port size
THREAD
Thread type
KIT
Kit type/Electrical entry/Cable length
(SDVB) CC-Link
SICOM
SI unit COM
(-) +COM
OPTION1
Special wiring specifications
OPTION2
Pilot type
CE
CE compliant
WIRING
Wiring specification
VV
Valve SPEC=>
SEAL
Seal
VOLTAGE
Coil voltage
SUPPRESSOR
Light/surge voltage suppressor
(Z) With indicator light/surge voltage suppressor
OVERRIDE
Manual override
PILOT
Internal/External pilot
NO1
Station 1
NO2
Station 2
NO3
Station 3
NO4
Station 4
NO5
Station 5
NO6
Station 6
NO7
Station 7
NO8
Station 8
NO9
Station 9
NO10
Station 10
NO11
Station 11
NO12
Station 12
NO13
Station 13
NO14
Station 14
NO15
Station 15
NO16
Station 16
JUDGE
Judgement of solenoids number
In allowable range
COM
comment
-
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드