Catalog navigation
CAD模型选择
可提供的产品: 2
HELP_VARIABLE
Company
SMC Corporation
Description
KQ2Y (Inch) - Male Run Tee (Sealant)
Bill of material
KQ2Y05-01A1
GUI
OD
Applicable tubing O.D.(inch)
3/16
T
Connection thread
MODEL
Model
MATERIAL
Thread material/Surface treatment
SEAL
Male thread seal method
H
Width across flats
mm
D1
9.1 mm
X
Release button dimension
8.4 mm
Y
Release button dimension
11 mm
D2
10 mm
L1
15.7 mm
L2
mm
L3
15.7 mm
A
mm
M
13.3 mm
EA1
Effective area Nylon
8.4 mm^2
EA2
Effective area Urethane
7 mm^2
MBS
Min.bore size
3.5 mm
CNSMASSEXACT
Mass
g
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型