Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
SMC Corporation
Description
M-5T - Tee
Bill of material
M-5T
T
M5x0.8
MODEL
Model
M-5T
A
13 mm
B
6.8 mm
C
8.5 mm
D
5 mm
E
7 mm
F
7 mm
CNSMASSEXACT
Mass
3.5 g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型