Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
SPAX
Description
Universal screw,full thread, flat countersunk head, cross recess Z1, S point, WIROX - Universal screw,full thread, flat countersunk head, cross recess Z1, S point, WIROX
Bill of material
0321010300155
IDNR
BEZ
Designation
Universalschraube, Vollgewinde, Senkkopf mit kleinem Kopf Ø5mm, Kreuzschlitz Z, S-Spitze, WIROX
GR
Screw size
LOD
Level of Detail
INTERNATIONALPI
Internationale Produkt ID
BIT
Z1
DURCHMESSER
Diameter (d1)
3.0 mm
ANTRIEB
Drive
Kreuzschlitz Z
KOPFDURCHMESSER
Head diameter (dk)
5.1 mm
LAENGE
Length (Ls)
mm
MATERIAL
Material
Stahl
KOPFFORM
Head shape
Senkkopf
OBERFLAECHE
Surface
WIROX
GEWINDE
Thread
Vollgewinde
GEWINDELAENGE
Thread length
mm
SPITZE
Tip
S-Spitze
CNSLICENSE
Creative Common License
CC BY-ND 4.0 (Supplier: SPAX International GmbH & Co. KG / CAD Data: CADENAS GmbH)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models