Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Special Collection
Description
I-Phone 5C - I-Phone 5C
Bill of material
I-Phone 5C
IDNR
Identnummer
IL
I-phone Länge
124.440 mm
IB
I-phone Breite
59.180 mm
IT
I-phone Tiefe
7.130 mm
HD
Hüllen Dicke
1.000 mm
DL
Durchmesser Logo
50.000 mm
WV
Winkel Verrundungen
11.900 mm
DK
Durchmesser Kamera
5.660 mm
WB
Winkel Button
1.500 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models