Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
Special Springs
Description
RS 320 - Minimum height, maximum force + SKUDO
Bill of material
RS320-029-C
CODE
-
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
1 mm
D
Diameter
25 mm
RD
Rod Diameter
15 mm
P
Pressure
180 bar
PMIN
Pressure min.
20 bar
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
FIS
Fixing
F0
Initial force
320 daN
F1I
Isothermal end force
daN
F1P
Polytrophic end force
daN
V
Volume
cm^3
MAXSPEED
Maximum speed
1.8 m/s
S
Surface
1.77 cm^2
W
Weight
kg
SPM
Cicli/minuto
TMIN
Temperature min
0 °C
TMAX
Temperature max
80 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Special Springs
    RS 350 - Minimum height, maximum force + SKUDO
    Special Springs
    R Ø 32 - Heavy load
    Special Springs
    3L P07A 42 S27
    Special Springs
    RV 320 - Miniature height, maximum force
    Special Springs
    ML 300 - Maximum force, rod sealed
    Azolgas
    CK 200 V1 - GAS SPRINGS - Low Profile
    Special Springs
    59SW030 - ML 300;
    Special Springs
    ML 500 - Maximum force, rod sealed
    Special Springs
    RS 170 - Minimum height, maximum force + SKUDO
Previews
3D
Dimension
2D
Download CAD models