Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Special Springs
Description
CR 750 - Manifold System
Bill of material
CR 750 - 1.50 - A(0)
CODE
-
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
2.4 mm
D
Diameter
40.6 mm
P
Pressure
103 - 138 bar
PMIN
Pressure min.
25 bar
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
F0
Initial force
500 - 750 daN
S
Surface
4.91 cm^2
W
Weight
Kg
B
Thread
22.4 mm
FILETTO
Thread dimensions
1 5/16-12 UN
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models