Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
SVi Z-W
Bill of material
59103201
MD01
VAR__MANUID_
59103201
DESCSHORT
Short Description
SVi Z-W
DESCLONG
Long Description
Meter enclosure - Industrial Quality - transparent cover, high, I<sub>n</sub>=25 A, Imax=63 A, with BKE-I adapter plate for the electric counter for households in AC design with pre-assembled power cords, <br /><strong>Dimensions: </strong>150 x 300 x 162 mm
INTNO
International product number
4013902303496
MANUID
Product number of the Manufacturer
59103201
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
SVi Z-W
EF000003
EV000945
EF000008
150
EF000040
300
EF000049
162
EF000117
false
EF000218
-
EF000252
false
EF002169
EV000139
EF005474
EV006421
EF011959
-
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
1.793
LENGTH
300
WIDTH
150
DEPTH
162
CUSTOMS_TARIFF_NUMBER1
85369095
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models