Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
Q 4-L
Bill of material
33490401
MD01
VAR__MANUID_
33490401
DESCSHORT
Short Description
Q 4-L
DESCLONG
Long Description
Light fixture junction box, protection class IP20, nominal cross-section 2.5 mm², U<sub>i</sub>=230 V AC, certified by VDE (DIN EN 60598-1 (VDE 0711-1)), inserts with cable retention capacity, (4 side), internal fixing points, for standard indoor installations, with cable retention, cable entry from above possible, grey, without terminals<br /><strong>Dimensions: </strong>56 x 40 x 23 mm
INTNO
International product number
4013902399420
MANUID
Product number of the Manufacturer
33490401
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
Q 4-L
EF000003
EV010173
EF000007
EV000270
EF000008
56
EF000010
EV010584
EF000025
true
EF000049
23
EF000051
EV000220
EF000139
EV006034
EF000551
-
EF000557
EV000494
EF001366
230
EF001438
40
EF001454
false
EF001613
EV000494
EF001742
-25
EF002169
EV000139
EF003593
4
EF004191
false
EF004586
EV007115
EF004969
2.500
EF005032
false
EF005436
true
EF005474
EV006405
EF005496
-
EF005604
false
EF005728
EV000494
EF006169
false
EF007661
EV010172
EF008404
EV000494
EF009212
EV008328
EF009476
false
EF009477
false
EF011401
false
EF011959
-
EF012570
false
EF012571
false
QUANTITYMIN
Minimum Order Quantity
50
WEIGHT
0.012
LENGTH
40
WIDTH
56
DEPTH
23
CUSTOMS_TARIFF_NUMBER1
85389099
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Spelsberg
    Q-Mini-L
    Spelsberg
    Mini 25-L
    WAGO
    221-412 - COMPACT splicing connectors for all conductor types 2-conductor terminal block
    Spelsberg
    WKE 4 - 5 x 4²
    Spelsberg
    WKE 2 - 5 x 1,5²
    Spelsberg
    WKE 6 - 5 x 6²
    Spelsberg
    Q 12-L
    Spelsberg
    2K-Mini AB SB-L
    Spelsberg
    2K-12-L/w
    Spelsberg
    i 12-L
    Spelsberg
    2K-Mini SB-L
    Spelsberg
    i 16-L
Previews
3D
Dimension
2D
Download CAD models