Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
Mini 25-L
Bill of material
31090801
MD01
VAR__MANUID_
31090801
DESCSHORT
Short Description
Mini 25-L
DESCLONG
Long Description
Junction box, protection class IP55, nominal cross-section 2.5 mm², U<sub>i</sub>=400 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), self-sealing insertion membranes, sealing range 8,2 - 12,5 mm, (2 rear, 10 side), external fixing lugs, for standard indoor installations, grey, without terminals<br /><strong>Dimensions: </strong>89 x 43 x 38 mm
INTNO
International product number
4013902020041
MANUID
Product number of the Manufacturer
31090801
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
Mini 25-L
EF000003
EV010173
EF000007
EV000270
EF000008
89
EF000010
EV010584
EF000025
true
EF000049
38
EF000051
EV000220
EF000139
EV006034
EF000551
-
EF000557
EV000494
EF001366
400
EF001438
43
EF001454
false
EF001613
EV000494
EF001742
-25
EF002169
EV000139
EF003593
10
EF004191
false
EF004586
EV007115
EF004969
2.500
EF005032
false
EF005436
true
EF005474
EV006420
EF005496
-
EF005604
true
EF005728
EV000494
EF006169
false
EF007661
EV010172
EF008404
EV000494
EF009212
EV008328
EF009476
true
EF009477
false
EF011401
false
EF011959
-
EF012570
false
EF012571
false
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.026
LENGTH
43
WIDTH
89
DEPTH
38
CUSTOMS_TARIFF_NUMBER1
85389099
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models