Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
AK3 NS35-275
Bill of material
73381301
MD01
VAR__MANUID_
73381301
DESCSHORT
Short Description
AK3 NS35-275
DESCLONG
Long Description
Standard rail as profile rail 35 x 7.5 mm, Length 275 mm, Incl. universal floor fixing mounts for all AK/AK-F 14/28/42/56/70, as well as Plus types and AKi empty enclosures<br /><strong>Dimensions: </strong>35 x 275 x 27,5 mm
INTNO
International product number
4013902542826
MANUID
Product number of the Manufacturer
73381301
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
AK3 NS35-275
EF000010
EV005273
EF000040
27.5
EF000139
EV000283
EF000386
1
EF001438
275
EF001457
EV005294
EF002169
EV000179
EF002677
-
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.109
LENGTH
275
WIDTH
35
DEPTH
27.5
CUSTOMS_TARIFF_NUMBER1
73089098
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Spelsberg
    AK3 NS35-14
    Spelsberg
    AK-F 42
    Spelsberg
    AK-F 14
    Spelsberg
    AK-F 28
    Spelsberg
    AK-F/DMS 14 L-g
    Rittal
    VX Cable duct - for mounting plate and enclosure section
    Spelsberg
    AK-F 56
    WAGO
    857-979 - Supply and through module
Previews
3D
Dimension
2D
Download CAD models