Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
K3 EK
Bill of material
98000201
MD01
VAR__MANUID_
98000201
DESCSHORT
Short Description
K3 EK
DESCLONG
Long Description
Mounting box, prepared to take the WK terminal blocks 2.5 - 25 mm², suitable to take a 20-pole telephone terminal strip or as a telephone continuity box to DIN 47614-615, combinable, protection class IP30, rated insulation voltage: 400V AC, certified by VDE (DIN EN 50085-1 (VDE 0604-1)), Halogen free, for Spelsberg HM-UNI (97929901), magnet and nail installation, membrane for perforation, sealing range M16 - M50, support spar compatible<br /><strong>Dimensions: </strong>142 x 142 x 70 mm
INTNO
International product number
4013902200108
MANUID
Product number of the Manufacturer
98000201
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
K3 EK
EFUK0019
false
EF000003
EV006123
EF000007
EV000154
EF000008
142
EF000010
EV000154
EF000025
true
EF000051
EV000220
EF000139
EV006034
EF000551
-
EF000557
EV000494
EF000767
EV000154
EF001131
-
EF001229
false
EF001438
142
EF001454
false
EF001613
EV000494
EF002169
EV000139
EF003593
8
EF004508
EV000766
EF004586
EV007115
EF004702
-
EF004902
false
EF004969
-
EF005032
false
EF005066
false
EF005430
true
EF005457
70
EF005466
1.000
EF005474
EV006410
EF005496
EV007006
EF005604
false
EF005657
true
EF006205
EV000494
EF007889
false
EF007973
false
EF008016
0
EF008076
EV000494
EF009204
false
EF009206
false
EF009207
false
EF009208
false
EF009209
false
EF009210
0
EF009212
EV009654
EF009763
false
EF011401
false
EF011959
-
EF015116
-
EF017002
0
EF017003
0
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.170
LENGTH
142
WIDTH
142
DEPTH
70
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models