Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
GEOS ABL-10/ES
Bill of material
72007501
MD01
VAR__MANUID_
72007501
DESCSHORT
Short Description
GEOS ABL-10/ES
DESCLONG
Long Description
External fixing lug set made of V4A stainless steel, mounting possible at an angle of 0° or 90°, set = 4 pieces, Wall distance 10 mm<br /><strong>Dimensions: </strong>35 x 90 x 8,5 mm
INTNO
International product number
4013902643707
MANUID
Product number of the Manufacturer
72007501
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
GEOS ABL-10/ES
EF000215
EV001212
EF013236
true
EF013237
true
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.295
LENGTH
90
WIDTH
35
DEPTH
8.500
CUSTOMS_TARIFF_NUMBER1
73269098
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models