Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
GEOS-S IT 4050
Bill of material
72200601
MD01
VAR__MANUID_
72200601
DESCSHORT
Short Description
GEOS-S IT 4050
DESCLONG
Long Description
Inner door made of insulating material for installation in GEOS cabinets, incl. fixing material and rotary twist lock with key, 3mm double bit, for individual use, e.g. for installation of displays, command and signalling devices, material thickness: 4 mm, for GEOS-S 4050<br /><strong>Dimensions: </strong>328,5 x 430,5 x 4 mm
INTNO
International product number
4013902644919
MANUID
Product number of the Manufacturer
72200601
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
GEOS-S IT 4050
EF000215
EV000154
EF013236
true
EF013237
true
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.936
LENGTH
430.500
WIDTH
328.500
DEPTH
4
CUSTOMS_TARIFF_NUMBER1
85389099
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models