Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
GEOS-S BSM 3040
Bill of material
72208801
MD01
VAR__MANUID_
72208801
DESCSHORT
Short Description
GEOS-S BSM 3040
DESCLONG
Long Description
Contact protection modules for tool-free installation in the frame of GEOS cabinets, grey plastic similar to RAL 7035, for GEOS-S 3040-18 to 22, smooth, without breakthroughs<br /><strong>Dimensions: </strong>233 x 332 x 12 mm
INTNO
International product number
4013902645107
MANUID
Product number of the Manufacturer
72208801
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
GEOS-S BSM 3040
EF000215
EV000154
EF013236
true
EF013237
true
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.2055
LENGTH
332
WIDTH
233
DEPTH
12
CUSTOMS_TARIFF_NUMBER1
85389099
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models