您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English (United States)
QA認證資訊
目錄: Spelsberg
Created: 17.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Spelsberg
76173401
Spelsberg
Outdoor enclosure
Cabinets
226 mm high
Powered by
CAD模型選擇
{spelsberg/24me02-15486717/24me03-15521067/24me04-15521069/76173401.prj},{NB=76173401},{MANUID=76173401},{EF000008=300},{EF000040=400},{EF000049=226},{EF000116=9005},{EF000122=1},{EF000123=1},{EF005554=0},{EF014986=30.600},{EF014987=177},{EF014988=40},{QUANTITYMIN=1},{WEIGHT=3.777},{LENGTH=400},{WIDTH=300},{DEPTH=226},{CUSTOMS_TARIFF_NUMBER1=85389099},{MD01=../../../_pool_/30/c9/pho_pro_76173401_sall_acadenas_v1.png},{VAR__MANUID_=76173401},{DESCSHORT=GEOS-S 3040-22-to/SH/sw}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Spelsberg
Description
GEOS-S 3040-22-to/SH/sw
Bill of material
76173401
MD01
VAR__MANUID_
76173401
DESCSHORT
Short Description
GEOS-S 3040-22-to/SH/sw
DESCLONG
Long Description
Cabinet - Industrial Quality, suitable for installation in harsh environments and in exposed outside areas, box and frame: glass-fibre reinforced polycarbonate, black, similar to RAL 9005, door: Polycarbonate.<br />Swivel lever for inserting profile-cylinders in accordance to DIN 18252, with transparent door<br /><strong>Dimensions: </strong>300 x 400 x 226 mm
INTNO
International product number
4013902679973
MANUID
Product number of the Manufacturer
76173401
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
GEOS-S 3040-22-to/SH/sw
EF000007
EV000206
EF000008
300
EF000040
400
EF000049
226
EF000116
9005
EF000118
false
EF000122
1
EF000123
1
EF000664
true
EF001039
false
EF001062
false
EF001089
false
EF001229
false
EF001257
EV000154
EF002169
EV000139
EF004293
EV006815
EF005474
EV006422
EF005554
0
EF005774
true
EF005823
false
EF006054
false
EF006279
false
EF006569
EV006034
EF007381
false
EF007536
false
EF007965
true
EF009169
true
EF009278
false
EF009582
true
EF011401
true
EF011959
EV014040
EF014986
30.600
EF014987
177
EF014988
40
EF014989
-
EF015208
false
EF020363
false
EF020814
false
EF022994
false
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
3.777
LENGTH
400
WIDTH
300
DEPTH
226
CUSTOMS_TARIFF_NUMBER1
85389099
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求