Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
KVR M20-MGM/sw
Bill of material
22702001
MD01
VAR__MANUID_
22702001
DESCSHORT
Short Description
KVR M20-MGM/sw
DESCLONG
Long Description
Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, with locknut, black, Sealing range 6 - 12 mm, Thread length 9 mm<br /><strong>Dimensions: </strong>26,5 x 26,5 x 36 mm
INTNO
International product number
4013902932542
MANUID
Product number of the Manufacturer
22702001
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
KVR M20-MGM/sw
EF000007
EV000206
EF000010
EV000164
EF000025
true
EF000084
true
EF000116
9005
EF000139
EV006034
EF000177
24
EF000368
9
EF000734
false
EF000878
true
EF000881
false
EF001062
false
EF001210
true
EF001217
EV009696
EF001257
EV000402
EF001742
-25
EF001758
EV003712
EF002169
EV000139
EF003712
1.500
EF004191
false
EF004685
false
EF005004
false
EF005049
true
EF005268
26.500
EF005337
false
EF005466
6
EF005474
EV006619
EF005728
EV000494
EF007838
EV000154
EF007839
20
EF008404
EV000494
EF012184
false
EF012547
false
EF024919
false
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.012
LENGTH
26.500
WIDTH
26.500
DEPTH
36
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models