Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
AKTM70 - -AKTM70
Bill of material
AKTM70-100-A-OL-LF-M20
CODE
AKTM70
MAT
Shell material
aluminium alloy
SUR
Shell surface treatment
anodic oxidation
USE
Use environment
0~40°C 35~85%RH
TRIP
trip(Minimum unit50mm)
SLIDER
Slider type
A (standard)
INST
Installation mode
MOTOR
Motor installation direction
BRAND
Motor brand
POWER
Motor power
SWITCH
Photoelectric switch(SUX-PM-L44)
T
407
B
57
A
2
N
8
D
48
WEI
weight
3.3 kg
LINK
link
https://www.srdfaa.com/category/41
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models