Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
SRD-FA
Description
CASX,CACX - coupling-Grooved coupling-Ultra high precision aluminum alloy
Bill of material
CASX34-10-14
CODE
code
TYPE
type
MAT
material
Ultra high strength aluminum alloy
SUR
surface
Anodizing treatment
ENCL
enclosure
D
mm
D1
d1
mm
D2
d2
mm
L
mm
LL
mm
F
mm
M
Coarse thread
mm
G
mm
RXNJ
Allowable torque(*N*m)
RXPJ
Allow installation deviation
0.5 °
RXPX
Allowable eccentricity
0.05 mm
GD
Static torsional stiffness(N*m/rad)
MAXSPEED
Maximum speed(r/min)
GXJ
Moment of inertia(kg*m^2)
ZXZF
Allowable axial amplitude
±0.1 mm
JGNJ
Tightening torque(N·m)
mm
BCXS
Compensation coefficient
1 g
WEI
Weight (g)
g
LINK
link
https://www.srdfaa.com/product/1141603221093.html
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models