Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
SRD-FA
Description
GAALCL,GAALCM - Built in - round handle
Bill of material
GAALCL6-120-44
CODE
TYPE
type
Built in foldable
MAT
material
SUR
Surface treatment / color
D
6 mm
L
mm
H
44 mm
HH
h
9 mm
M
4
WEI
Reference weight
kg
LINK
https://www.srdfaa.com/product/1520654220560.html
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models