Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SToxxparts
Description
17000222000 - Eccentric quick clamping lever with inside thread, steel
Bill of material
17000222001
ARTNR
Article No.
L
mm
D1
mm
D3
mm
D5
mm
H2
max.
mm
B
mm
T1
mm
T2
min. in clamping position
mm
S
Stroke at 90° lever position
mm
T
max.
80 °C
MAT
Material
Stahl, galvanisch verzinkt/Zink- Druckgusshebel kunststoffbeschichtet/PA- Auflagescheibe, glasfaserverstärkt
FAR
Color
schwarz
GEW
Weight
g
INFO
Drawing
https://api.meleven.de/out/SToxxparts/37.31.cc.170002220009.pdf
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models