Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SToxxparts
Description
17000224000 - Eccentric quick clamping lever with inside thread, stainless steel
Bill of material
17000224001
ARTNR
Article No.
L
mm
D1
mm
D3
mm
D5
mm
H2
max.
mm
B
mm
T1
mm
T2
min. in clamping position
mm
S
Stroke at 90° lever position
mm
T
max.
80 °C
MAT
Material
Edelstahl/Zink- Druckgusshebel, kunststoffbeschichtet/PA- Auflagescheibe, glasfaserverstärkt
FAR
Color
schwarz
GEW
Weight
g
INFO
Drawing
https://api.meleven.de/out/SToxxparts/5b.a8.75.170002240009.pdf
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models