Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
STRACK
Description
Z500 - Centring element
Bill of material
Z500-125
PDF
PDF-INFO
PDF
B2
(B2)
125 mm
B3
(B3)
84 mm
T2
(T2)
21 mm
T3
(T3)
20 mm
T4
(T4)
45 mm
T5
(T5)
22 mm
L6
(L6)
25 mm
B1
(B1)
45 mm
D1
(D1)
18 mm
D2
(D2)
11 mm
T
(T)
12 mm
R
(R)
3 mm
PPATH
(PPATH)
sn03014901.prj
SNPR
Price (Euro/1)
Euro/1
ARTNR
Art.No.
607361
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models