Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
N0000290 - Bonded double Nut
Bill of material
N0-00-0290-00500000
CNSORDERNO
Order number
S
Size
SW
Width across flats
mm
H
Height
mm
D
Diameter
mm
TD
Tolerance Diameter
±0.2 mm
T1
Thickness
1 mm
TT1
Tolerance Thickness
±0.1 mm
T2
Thickness
1.7 mm
TT2
Tolerance Thickness
±0.3 mm
H1
Height
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models