Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
N0020013 - SUS Cap Nut (B=14) (Small)
Bill of material
N0-02-0013-01000000
CNSORDERNO
Order Number
N0-02-0013-01000000
S
Size
M10
P
Pitch
1.25 mm
M2
Height
14.5 mm
TM2
Tolerance height
±0.3 mm
M3
Height
8 mm
TM3
Tolerance height
0 -0.36 mm
T
Thickness
0.6 mm
SW
Width across flats
14 mm
TSW
Tolerance Width across flats
0 -0.25 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models