Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SDWB-42C - Double Disk Type Coupling / Clamp Type / Flange Type
Bill of material
SDWB-42C-6x6
PN
Product No.
SDWB-42C
SH
Shape
Flange
FM
Fastening Method
General Clamp type
D
Outer Diameter
42.5
L
Length
44.2
L1
13.4
D1
Inner Diameter 1
K1
Keyway 1
KB1
Key width 1
KT1
Key Height 1
TAP1
Tap
D2
Inner Diameter 2
K2
Keyway 2
KB2
Key width 2
KT2
Key Height 2
TAP2
Tap
CCC
45
DDD
-135
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models