Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SDWD-35C - Double Disk Type Coupling / Alumininium body / General Type
Bill of material
SDWD-35C-5x5
PN
Product No.
SDWD-35C
SH
Shape
Flange
D
Outer Diameter
35.0
L
Length
38.1
L1
12.7
D1
Inner Diameter 1
K1
Keyway 1
KB1
Key width 1
KT1
Key Height 1
TAP1
Tap
D2
Inner Diameter 2
K2
Keyway 2
KB2
Key width 2
KT2
Key Height 2
TAP2
Tap
CCC
90
DDD
180
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models