Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SOH-25 - Oldham Coupling
Bill of material
SOH-25-5x5
PN
Product No.
SOH-25
FM
Fastening Method
Set Screw type
D
Diameter
25.5
L
Length
25.4
D1
Inner Diameter
K1
Keyway 1
KB1
Key Width 1
KT1
Key Height 1
D2
Inner Diameter 2
K2
Keyway 2
KB2
Key Width 2
KT2
Key Height 2
L1
6.9
L2
10.0
L3
5.6
F
3.1
SZ
M4
SZM
4.0
C
0.5
S1
4.40
S2
1.0
S1D
14.7
S1C
9.7
BL
11.00
BD
7.40
BD1
4.40
BH
5.00
HB
5.00
HS
3.00
DD
4.00
CA
1.2
T
1.3
DI
20.0
UD
Bearing Dia
5.8
UB
4.0
OD
14.850
ID
7.0 mm
R
16.100 mm
RX
10.780 mm
RY
10.780 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models