Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SOH-25SS - Oldham Coupling
Bill of material
SOH-25SS-5x5
PN
Product No.
SOH-25SS
FM
Fastening Method
Set Screw type
D
Diameter
25.5 mm
L
Length
32.0 mm
D1
Inner Diameter
K1
Keyway 1
KB1
Key Width 1
KT1
Key Height 1
D2
Inner Diameter 2
K2
Keyway 2
KB2
Key Width 2
KT2
Key Height 2
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models