Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SATP 2GT 34SC - High Torque Clamping Timing Pulleys - 2GT Type
Bill of material
SATP-2GT-NT34-BW040-SC-3-WA
PN
Part No.
SATP-2GT-NT34-BW040-SC-3-WA
ST
Surface Treatment
NT
No. of Teeth
34
TC
Type and Width Code
DD
Shaft Hole Diameter
mm
PD
Pitch Diameter
21.70 mm
OD
Outer Diameter
21.10 mm
K
Keyway
KBA
0.000
KTA
0.000
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models