Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
TAIYO
Description
OSP-P ZYL - Basic Linear Drive
Bill of material
PO-OSP-P32-00000-00000 (DL=front,DR=front_POS = 0) Zylinder(0_0,0,0,0,0,0000)
D
Piston Diameter
mm
STROKE
Stroke length
mm
Enter value for STROKE
Stroke length
mm
cm
inch
ft
POS
Piston position
mm
PISTON
Piston Mounting
LA
Air connection
SEALS
Seals
SCREWS
Screws
GREASE
Grease Lubrication
ATEX
ATEX version
GUIDE
Mounting Guides
mm
GUIDE2
Mounting Powerslide
mm
CONNECT1
Mounting
mm
CONNECT2
Mounting Magnetic switch
mm
CONNECT4
Mounting carrier
mm
CONNECT5
Mounting Shock absorber
mm
CONNECT6
Mounting End Cap Mounting
mm
DL
Air connection position left side
DR
Air connection position right side
Z
Distance of Tandem
mm
MAXSTROKE
Maximum stroke length
6000 mm
A
mm
AV
mm
B
mm
BV
mm
C
mm
DB
mm
E
mm
F
mm
G
mm
H
mm
I
mm
J
mm
K
mm
L
mm
M
mm
O
mm
P
mm
R
mm
S
mm
T
mm
V
mm
X
mm
Y
mm
BW
mm
BX
mm
BY
mm
CF
mm
EN
mm
EM
mm
FB
mm
FH
mm
ZZ
mm
I1
mm
I2
mm
EN1
mm
EN2
mm
FA
mm
FC
mm
FE
mm
FG
mm
FL
mm
FN
mm
AR
mm
AS
mm
HH
mm
KK
mm
LL
mm
MM
mm
NN
mm
PP
mm
SS
mm
TT
mm
CV
mm
DV
mm
V1
mm
V2
mm
V3
mm
V4
mm
V5
mm
V6
mm
V7
mm
V8
mm
V9
mm
V10
mm
V11
mm
V12
mm
V13
mm
V14
mm
V15
mm
V16
mm
V17
mm
V18
mm
V19
mm
WEIGHT
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models