Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1735452-6
Bill of material
1735452-6
PN
Part Number
1735452-6
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1735452-6
TEINTERNALDESCRIPTION
TE Internal Description
Assembly Micro SATA Plug 7P+9P
SHELL
Shell
Without
CONNECTORSTYLE
Connector Style
Plug
CONNECTORSYSTEM
Connector System
Cable-to-Board
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
PRODUCTTYPE
Product Type
Connector
STACKABLE
Stackable
No
PCBMOUNTORIENTATION
PCB Mount Orientation
Right Angle
NUMBEROFPOSITIONS
Number of Positions
16
NUMBEROFROWS
Number of Rows
1
CONTACTBASEMATERIAL
Contact Base Material
Copper Alloy
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Tin
CONTACTCONFIGURATION
Contact Configuration
7P + 9P
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
1.5 A
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold
CONTACTMATINGAREAPLATINGTHICKNESSUIN
Contact Mating Area Plating Thickness
30 uin
PCBTERMINATIONAREAPLATINGFINISH
PCB Termination Area Plating Finish
Matte
PCBMOUNTRETENTION
PCB Mount Retention
Without
PCBMOUNTINGSTYLE
PCB Mounting Style
Straddle Mount
MOUNTINGLOCATION
Mounting Location
Top
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
BOARDLOCKMATERIAL
Boardlock Material
Copper Alloy
MATINGALIGNMENTTYPE
Mating Alignment Type
Polarization
CENTERLINEPITCH
Centerline
1.27 mm [ .05 in ] Pitch
HOUSINGMATERIAL
Housing Material
Thermoplastic
HOUSINGCOLOR
Housing Color
Black
HEIGHTABOVEPCBOARD
Height Above PC Board
4 mm [ .157 in ]
OPERATINGTEMPERATURERANGEC
Operating Temperature Range
-40 - 85, -40 - 85 C
OPERATINGTEMPERATURERANGEF
Operating Temperature Range
-40 - 185, -40 - 185 F
HIGHTEMPERATUREHOUSING
High Temperature Housing
Yes
CIRCUITAPPLICATION
Circuit Application
Power & Signal
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
PACKAGINGQUANTITY
Packaging Quantity
50
PACKAGINGMETHOD
Packaging Method
Tray
COMMENT
Comment
Top Mount
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models