Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
DT06-2S-TE32
Bill of material
1-2303815-4
PN
Part Number
1-2303815-4
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1-2303815-4
TEINTERNALDESCRIPTION
TE Internal Description
DT06-2S-TE32, PLG, 2P, BLK, E, SNALCAP
CONNECTORSTYLE
Connector Style
Housing for female terminals
CONNECTORSYSTEM
Connector System
Wire-to-Wire
SEALABLE
Sealable
Yes
HYBRIDCONNECTOR
Hybrid Connector
No
PRIMARYLOCKINGFEATURE
Primary Locking Feature
Integrated in Housing
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
STRAINRELIEF
Strain Relief
Add By Accessory
NUMBEROFPOSITIONS
Number of Positions
2
NUMBEROFROWS
Number of Rows
1
BLANKCAVITYPOSITION
Blank Cavity Position
0
NOMINALVOLTAGEARCHITECTUREV
Nominal Voltage Architecture
12, 24, 48 V
OPERATINGVOLTAGEVAC
Operating Voltage
250 VAC
OPERATINGVOLTAGEVDC
Operating Voltage
250 VDC
COLOR
Color
Black
CABLEEXITANGLE
Cable Exit Angle
180
BODYMATERIAL
Body Material
PA GF
MATINGPINDIAMETER
Mating Pin Diameter
1.59 mm [ .0625 in ]
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
13 A
MOUNTINGFEATURE
Mounting Feature
Without
TERMINALPOSITIONASSURANCE
Terminal Position Assurance
Yes
POLARIZED
Polarized
Yes
CENTERLINEPITCH
Centerline
5.46 mm [ .215 in ] Pitch
WIDTH
Width
16.48 mm [ .649 in ]
HEIGHT
Height
15.77 mm [ .621 in ]
LENGTH
Length
31.2 mm [ 1.228 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 125 C [ -67 - 257 F ]
CIRCUITAPPLICATION
Circuit Application
Power & Signal
DEGREEOFPROTECTION
Degree of Protection
IP68
ULFLAMMABILITYRATING
UL Flammability Rating
20mm Flame Test per Standard UL-94
AGENCYSTANDARD
AgencyStandard
SAE J2030
PACKAGINGMETHOD
Packaging Method
Box
PACKAGINGQUANTITY
Packaging Quantity
1600
CONNECTORPOSITIONASSURANCECAPABLE
Connector Position Assurance Capable
No
SERVICEABLE
Serviceable
Yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models