Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
176117-8
Bill of material
176117-8
PN
Part Number
176117-8
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
176117-8
TEINTERNALDESCRIPTION
TE Internal Description
070 MLC PLUG 14P DBL PLT ASSY
CONNECTORSTYLE
Connector Style
Housing for female terminals
CONNECTORSYSTEM
Connector System
Wire-to-Wire
SEALABLE
Sealable
No
HYBRIDCONNECTOR
Hybrid Connector
No
PRIMARYLOCKINGFEATURE
Primary Locking Feature
Integrated in Housing
STRAINRELIEF
Strain Relief
No
ROWTOROWSPACING
Row-to-Row Spacing
2.54 mm [ .1 in ]
NUMBEROFPOSITIONS
Number of Positions
14
NUMBEROFROWS
Number of Rows
2
NOMINALVOLTAGEARCHITECTUREV
Nominal Voltage Architecture
12 V
OPERATINGVOLTAGEVDC
Operating Voltage
12 VDC
COLOR
Color
Orange
CABLEEXITANGLE
Cable Exit Angle
180
BODYMATERIAL
Body Material
PBT
MATINGTABWIDTH
Mating Tab Width
1.8 mm [ .071 in ]
MOUNTINGFEATURE
Mounting Feature
Without
TERMINALPOSITIONASSURANCE
Terminal Position Assurance
Yes
POLARIZED
Polarized
Yes
CENTERLINEPITCHMM
Centerline Pitch
3.5, 5.5 mm
CENTERLINEPITCHIN
Centerline Pitch
.138, .217 in
WIDTH
Width
35.4 mm [ 1.394 in ]
HEIGHT
Height
16.45 mm [ .648 in ]
LENGTH
Length
22.4 mm [ .882 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-30 - 105 C [ -22 - 221 F ]
CIRCUITAPPLICATION
Circuit Application
Signal
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94-HB
PACKAGINGQUANTITY
Packaging Quantity
100
CONNECTORPOSITIONASSURANCECAPABLE
Connector Position Assurance Capable
No
SERVICEABLE
Serviceable
Yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models