Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2-2232516-2
Bill of material
2-2232516-2
PN
Part Number
2-2232516-2
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
2-2232516-2
TEINTERNALDESCRIPTION
TE Internal Description
SCSI.050 REC ASS'Y 20P PB-FRE
SHELLTYPE
Shell Type
Full Metal Shell
CONNECTORHOUSINGTYPE
Connector & Housing Type
Receptacle
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
PRODUCTTYPE
Product Type
Connector
CONNECTORTYPE
Connector Type
Header
NUMBEROFPOSITIONS
Number of Positions
20
NUMBEROFROWS
Number of Rows
2
PCBMOUNTORIENTATION
PCB Mount Orientation
Right Angle
PRELOADED
Preloaded
Yes
CONNECTORPROFILE
Connector Profile
Standard
SHELLPLATINGMATERIAL
Shell Plating Material
Nickel
SHELLMATERIAL
Shell Material
Steel
COLOR
Color
Black
TINEPLATEMATERIAL
Tine Plate Material
PBT
POSTSIZEMM
Post Size
.4 mm
CONTACTBASEMATERIAL
Contact Base Material
Copper Alloy
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Tin
CONTACTMATINGAREAPLATINGTHICKNESSUIN
Contact Mating Area Plating Thickness
12 uin
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Through Hole - Solder
TERMINATIONPOSTLENGTH
Termination Post Length
2.8 mm [ .1102 in ]
PANELMOUNTFEATURE
Panel Mount Feature
Without
PCBMOUNTRETENTION
PCB Mount Retention
With
PCBMOUNTRETENTIONTYPE
PCB Mount Retention Type
Retention Leg
MOUNTINGHOLEDIAMETERMM
Mounting Hole Diameter
2.7 mm
MOUNTINGANGLE
Mounting Angle
Right Angle
MATINGRETENTIONTYPE
Mating Retention Type
Latch
MATINGRETENTION
Mating Retention
With
CENTERLINEPITCH
Centerline
1.27 mm [ .05 in ] Pitch
HOUSINGCOLOR
Housing Color
Black
HOUSINGMATERIAL
Housing Material
Thermoplastic Polyester GF
PCBTHICKNESSRECOMMENDED
PCB Thickness
1.6 mm [ .063 in ] Recommended
HOUSINGMATERIALTEMPERATURE
Housing Material Temperature
Standard
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
PACKAGINGQUANTITY
Packaging Quantity
130
PACKAGINGMETHOD
Packaging Method
Box & Tray, Tray
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models