Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
TE Connectivity
Description
CDFP
Bill of material
2291931-1
PN
Part Number
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
DESC
Description
PT
Product Type
CT
Cage Type
CS
Connector System
SEALABLE
Sealable
CCTT
Connector & Contact Terminates To
CSE
Connector Style
PC
Port Configuration
NOP
Number of Ports
NP
Number of Positions
DR
Data Rate (Max)
Gb/s
CPM
Cage Plating Material
CBM
Contact Base Material
CMAPM
Contact Mating Area Plating Material
BMS
Bezel Mounting Style
TMPCB
Termination Method to Printed Circuit Board
PCBMS
PCB Mounting Style
CMT
Connector Mounting Type
CPMM
Centerline (Pitch)
mm
CPIN
Centerline (Pitch)
in
HM
Housing Material
CM
Cage Material
HC
Housing Color
PCBTMM
PCB Thickness (Recommended)
mm
PCBTIN
PCB Thickness (Recommended)
in
PHMM
Profile Height
mm
PHIN
Profile Height
in
CMAPTM
Contact Mating Area Plating Thickness
µm
CMAPTIN
Contact Mating Area Plating Thickness
µin
LENGTHMM
Length
mm
LENGTHIN
Length
in
WIDTHMM
Width
mm
WIDTHIN
Width
in
OTRC
Operating Temperature Range
°C
OTRF
Operating Temperature Range
°F
ULFR
UL Flammability Rating
FUWPP
For Use With Pluggable I/O Products
CA
Circuit Application
PM
Packaging Method
ECFT
EMI Containment Feature Type
FF
Form Factor
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    TE Connectivity
    Data Connectivity Housings
    TE Connectivity
    Rectangular Contact Inserts
Previews
3D
2D
Download CAD models