Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 16
HELP_VARIABLE
Company
TE Connectivity
Description
Backplane Power Connectors
Bill of material
1410270-2
PN
Part Number
DESC
Description
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
HEADT
Header Type
HOUSET
Housing Type
PT
Product Type
CONS
Connector System
SEALABLE
Sealable
CCTT
Connector & Contact Terminates To
NOSP
Number of Signal Positions
NOC
Number of Columns
NOPP
Number of Power Positions
NOP
Number of Positions
PCBMO
PCB Mount Orientation
KO
Key Orientation
°
BTBC
Board-to-Board Configuration
STACKABLE
Stackable
OV
Operating Voltage
(VAC)
PCVR
Power Contact Voltage Rating
(VAC)
CBM
Contact Base Material
CL
Contact Lenght
mm
PCBCTAPMF
PCB Contact Termination Area Plating Material Finish
CCR
Contact Current Rating (Max)
A
TPTL
Termination Post & Tail Length
mm
TMPCB
Termination Method to Printed Circuit Board
PCBMRT
PCB Mount Retention Type
PCBMR
PCB Mount Retention
GH
Guide Hardware
CMT
Connector Mounting Type
CPMM
Centerline (Pitch)
mm
CPIN
Centerline (Pitch)
Inch
PCBHD
PCB Hole Diameter
mm
OTRC
Operating Temperature Range
°C
OTRF
Operating Temperature Range
°F
CA
Circuit Application
Zusätzliche Informationen
Empfehlungen
Ähnliche Teile
Zubehör Empfehlungen
Zusätzliche Daten
Standorte des Katalogherstellers
Keine Empfehlungen verfügbar.
Voransichten
3D
2D
CAD-Modelle herunterladen