Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1892100-3
Bill of material
1892100-3
PN
Part Number
1892100-3
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1892100-3
TEINTERNALDESCRIPTION
TE Internal Description
MBXL RA HDR 6P+24S+6P
PRODUCTTYPE
Product Type
Header
HOUSINGTYPE
Housing Type
Plug
CONNECTORSYSTEM
Connector System
Board-to-Board
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
NUMBEROFPOSITIONS
Number of Positions
36
PCBMOUNTORIENTATION
PCB Mount Orientation
Right Angle
NUMBEROFPOWERPOSITIONS
Number of Power Positions
12
NUMBEROFSIGNALPOSITIONS
Number of Signal Positions
24
NUMBEROFROWS
Number of Rows
4
BOARDTOBOARDCONFIGURATION
Board-to-Board Configuration
Right Angle
OPERATINGVOLTAGEVAC
Operating Voltage
60, 200 VAC
OPERATINGVOLTAGEVDC
Operating Voltage
60, 200 VDC
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
42 A
CONTACTRETENTIONWITHINHOUSING
Contact Retention Within Housing
Without
CONTACTTYPE
Contact Type
Pin
CONTACTTERMINATIONAREAPLATINGMATERIAL
Contact Termination Area Plating Material
Tin
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Noble Metal
CONTACTMATINGAREAPLATINGMATERIALTHICKNESS
Contact Mating Area Plating Material Thickness
.076 um [ 3 uin ]
POWERCONTACTBASEMATERIAL
Power Contact Base Material
Tin
UNDERPLATEMATERIALTHICKNESSUM
Underplate Material Thickness
3.43 um
TERMINATIONPOSTTAILLENGTH
Termination Post & Tail Length
3.43 mm [ .135 in ]
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Through Hole - Solder
PCBMOUNTRETENTIONTYPE
PCB Mount Retention Type
Boardlock
PCBMOUNTRETENTION
PCB Mount Retention
With
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
MATINGRETENTIONTYPE
Mating Retention Type
Boardlock
CENTERLINEPITCHMM
Centerline Pitch
2.54, 6.35 mm
CENTERLINEPITCHIN
Centerline Pitch
.1, .25 in
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
HOUSINGCOLOR
Housing Color
Black
HOUSINGMATERIAL
Housing Material
High Temperature Thermoplastic
ROWTOROWSPACING
Row-to-Row Spacing
2.54 mm [ .1 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-20 - 105 C [ -4 - 221 F ]
CIRCUITAPPLICATION
Circuit Application
Power & Signal
GLOWWIRERATING
Glow Wire Rating
High Temperature Part - Not Glow Wire
PACKAGINGMETHOD
Packaging Method
Tray
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型