Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-172330-2
Bill of material
1-172330-2
PN
Part Number
1-172330-2
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1-172330-2
TEINTERNALDESCRIPTION
TE Internal Description
4CIR MINI-UMNL CAP RED
PRODUCTTYPE
Product Type
Housing
CONNECTORHOUSINGTYPE
Connector & Housing Type
Receptacle
CONNECTORSYSTEM
Connector System
Wire-to-Wire
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
NUMBEROFPOSITIONS
Number of Positions
4
NUMBEROFPOWERPOSITIONS
Number of Power Positions
4
NUMBEROFSIGNALPOSITIONS
Number of Signal Positions
0
NUMBEROFROWS
Number of Rows
2
OPERATINGVOLTAGEVAC
Operating Voltage
600 VAC
OPERATINGVOLTAGEVDC
Operating Voltage
600 VDC
CONTACTRETENTIONWITHINHOUSING
Contact Retention Within Housing
Without
CONTACTTYPE
Contact Type
Pin
TERMINATIONMETHODTOWIRECABLE
Termination Method to Wire & Cable
Crimp
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Panel
CENTERLINEPITCH
Centerline
4.2 mm [ .165 in ] Pitch
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-2
HOUSINGCOLOR
Housing Color
Red
HOUSINGMATERIAL
Housing Material
Nylon 66
ROWTOROWSPACING
Row-to-Row Spacing
4.2 mm [ .163 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-20 - 105 C [ -4 - 221 F ]
CIRCUITAPPLICATION
Circuit Application
Power & Signal
GLOWWIRERATING
Glow Wire Rating
Standard Part - Not Glow Wire
VDETESTED
VDE Tested
No
PACKAGINGMETHOD
Packaging Method
Bag
PACKAGINGQUANTITY
Packaging Quantity
500
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models