Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-6450320-1
Bill of material
1-6450320-1
PN
Part Number
1-6450320-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1-6450320-1
TEINTERNALDESCRIPTION
TE Internal Description
MBXL RA HDR 4P+24S+4P
PRODUCTTYPE
Product Type
Header
HOUSINGTYPE
Housing Type
Plug
CONNECTORSYSTEM
Connector System
Board-to-Board
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
NUMBEROFPOSITIONS
Number of Positions
32
PCBMOUNTORIENTATION
PCB Mount Orientation
Right Angle
NUMBEROFPOWERPOSITIONS
Number of Power Positions
8
NUMBEROFSIGNALPOSITIONS
Number of Signal Positions
24
NUMBEROFROWS
Number of Rows
4
BOARDTOBOARDCONFIGURATION
Board-to-Board Configuration
Right Angle
OPERATINGVOLTAGEVAC
Operating Voltage
60, 200 VAC
OPERATINGVOLTAGEVDC
Operating Voltage
60, 200 VDC
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
42 A
CONTACTRETENTIONWITHINHOUSING
Contact Retention Within Housing
Without
CONTACTTYPE
Contact Type
Pin
CONTACTTERMINATIONAREAPLATINGMATERIAL
Contact Termination Area Plating Material
Tin
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Noble Metal
CONTACTMATINGAREAPLATINGMATERIALTHICKNESS
Contact Mating Area Plating Material Thickness
.76 um [ 30 - 30 uin ]
POWERCONTACTBASEMATERIAL
Power Contact Base Material
Tin
UNDERPLATEMATERIALTHICKNESSUM
Underplate Material Thickness
3.43 um
TERMINATIONPOSTTAILLENGTH
Termination Post & Tail Length
3.43 mm [ .135 in ]
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Through Hole - Solder
PCBMOUNTRETENTION
PCB Mount Retention
Without
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
CENTERLINEPITCHMM
Centerline Pitch
2.54, 6.35 mm
CENTERLINEPITCHIN
Centerline Pitch
.1, .25 in
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
HOUSINGCOLOR
Housing Color
Black
HOUSINGMATERIAL
Housing Material
High Temperature Thermoplastic
ROWTOROWSPACING
Row-to-Row Spacing
2.54 mm [ .1 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-20 - 105 C [ -4 - 221 F ]
CIRCUITAPPLICATION
Circuit Application
Power & Signal
GLOWWIRERATING
Glow Wire Rating
High Temperature Part - Not Glow Wire
PACKAGINGMETHOD
Packaging Method
Tray
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
2D
下载CAD模型