Catalog navigation
CAD model selection
Selectable products: 43
HELP_VARIABLE
Company
TE Connectivity
Description
Coax Contacts
Bill of material
227602-1
PN
Part Number
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
DESC
Description
ALIAS
Alias
CS
Connector System
SEALABLE
Sealable
CCTT
Connector & Contact Terminates To
CTTT
Cable Type
CCS
Connector Style
PT
Product Type
CTT
Connector Type
PCBMO
PCB Mount Orientation
NP
Number of Positions
IMPEDANCE
Impedance
Ω
IO
Impedance Options
SM
Shroud Material
BS
Body Style
ISPM
Inner Shell Plating Material
SPMM
Shroud Plating Material
OSF
Outer Shell Finish
ISM
Inner Shell Material
SMM
Shell Material
SPM
Shell Plating Material
PPM
Post Plating Material
OSPM
Outer Shell Plating Material
OSM
Outer Shell Material
FM
Ferrule Material
FPM
Ferrule Plating Material
OSPTIN
Outer Shell Plating Thickness
µin
RFCCCM
RF Connector Center Contact Material
PCBCTAPM
PCB Contact Termination Area Plating Material
CT
Contact Type
CSS
Contact Size
CCSS
Contact Style
RFCCCPM
RF Connector Center Contact Plating Material
MCR
Mating Contact Retention
OCM
Outer Contact Material
OCPTIN
Outer Contact Plating Thickness
µin
CCR
Contact Current Rating (Max)
A
CMAPTIN
Contact Mating Area Plating Thickness
µin
MCRM
Mating Contact Retention Method
CODMM
Contact Outside Diameter
mm
CODIN
Contact Outside Diameter
in
TMPCB
Termination Method to Printed Circuit Board
CMT
Connector Mounting Type
PMFT
Panel Mount Feature Type
PAS
Panel Attachment Style
PCBHMM
PCB Height
mm
PCBHIN
PCB Height
in
PCBTMM
PCB Thickness (Recommended)
mm
PCBTIN
PCB Thickness (Recommended)
in
ACDMM
Accepts Cable Diameter (Max)
mm
ACDIN
Accepts Cable Diameter (Max)
in
CPMM
Centerline (Pitch)
mm
CPIN
Centerline (Pitch)
in
OTRC
Operating Temperature Range
°C
OTRF
Operating Temperature Range
°F
FUW
For Use With
CA
Circuit Application
PM
Packaging Method
PQ
Packaging Quantity
OCPM
Outer Contact Plating Material
DM
Dielectric Material
COMMENT
Comment
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    TE Connectivity
    Between Series Adapters
    TE Connectivity
    Standard Circular Connectors
    TE Connectivity
    RF Connectors
    ABB Installation Products
    KN_T - Divisible Anti-Abrasion Lock-Nut
    Camozzi
    Mod. U - 90 - Iston Rod Lock Nut
    HARTING
    D SUB MIXED FE 30 A POWER CONTACT PL3
    TE Connectivity
    Coax Terminators
    TE Connectivity
    In-Series Adapters
    TE Connectivity
    222092-1
    TE Connectivity
    2008152-2
    Wichmann
    WD90 cable box - rectangular
    binder
    series 692, Power Connectors - female angled connector
    Samtec
    ADP7 Series - ADP7 Series - 75Ω True75™ Optimized Adaptor
Previews
3D
2D
Download CAD models