Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1SNK505910R0000
Bill of material
1SNK505910R0000
PN
Part Number
1SNK505910R0000
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1SNK505910R0000
TEINTERNALDESCRIPTION
TE Internal Description
ES4
INSULATINGACCESSORYTYPE
Insulating Accessory Type
End Section Cover
PRIMARYPRODUCTCOLOR
Primary Product Color
Dark Gray
PLASTICRESINMATERIALTYPE
Plastic & Resin Material Type
Polyamide
PRODUCTWEIGHT
Product Weight
2.2 g [ .077 oz ]
PRODUCTHEIGHT
Product Height
50.9 mm [ 2.004 in ]
PRODUCTDEPTH
Product Depth
33.7 mm [ 1.327 in ]
PRODUCTSPACING
Product Spacing
2.2 mm [ .087 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 110 C [ -67 - 230 F ]
INSTALLATIONTEMPERATURERANGE
Installation Temperature Range
-5 - 40 C [ 23 - 104 F ]
STORAGETEMPERATURERANGE
Storage Temperature Range
-55 - 110 C [ -67 - 230 F ]
FORUSEWITHBLOCKORSTRIPSTYLE
For Use with Block or Strip Style
Screw Clamp Terminal Blocks
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
IPRATING
IP Rating
IP20
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models