Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
TE Connectivity
Description
Mechanical Connectors
Bill of material
2839168-1
PN
Part Number
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
TEINTERNALDESCRIPTION
TE Internal Description
TECHNOLOGY
Technology
MATERIAL
Material
Aluminum
NUMBEROFCONTACTBOLTS
Number of Contact Bolts
4, 6
VOLTAGECLASSKV
Voltage Class
<= 500 kV
CONDUCTORMATERIAL
Conductor Material
Aluminum
CONDUCTORTYPE
Conductor Type
INDOORUSE
Indoor Use
Yes
OUTDOORUSE
Outdoor Use
Yes
APPLICATIONTYPE
Application Type
FREEOFLEADCADMIUMHEAVYMETALS
Free of Lead, Cadmium, Heavy Metals
Yes
STANDARDS
Standards
ANSINEMA CC1-2009, IEC 62271-1
PRODUCTAVAILABILITY
Product Availability
EMEA
CONDUCTORGAUGETYPE
Conductor Gauge Type
Metric
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models