Catalog navigation
CAD model selection
Selectable products: 434
HELP_VARIABLE
Company
TE Connectivity
Description
Pushbutton Switches
Bill of material
3-2213772-7
PN
Part Number
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
DESC
Description
ALIAS
Alias
DP
Dust Proof
PT
Product Type
ILLUMINATED
Illuminated
AS
Actuator Style
SWITCHT
Switch Type
PCSMM
Panel Cutout Size
mm
PCSIN
Panel Cutout Size
in
CPR
Configuration (Pole-Throw)
NA
Number of Actuators
SA
Snap Action
SB
Support Bracket
TACTILE
Tactile
OF
Operating Function
GANGED
Ganged
DS
Detent Style
EGT
ESD Grounding Terminal
VRVAC
Voltage Rating
VAC
VRVDC
Voltage Rating
VDC
AMAT
Actuator Material
CM
Case Material
AP
Actuator Profile
BS
Bushing Style
BTS
Bushing Thread Size
AC
Actuator Color
AFG
Actuator Force
g
AFOZ
Actuator Force
oz
ST
Seal Type
CC
Cap Color
GC
Guard Color
BC
Boot Color
CBM
Contact Base Material
CCR
Contact Current Rating
A
SCPM
Switch Contact Plating Material
TC
Type of Contact
TT
Termination Type
SHTS
Screw & Hole Thread Size
MT
Mounting Type
MA
Mounting Angle
AM
Attachment Method
LP
Low Profile
PS
Process Sealed
BDMM
Bushing Diameter
mm
BDINCH
Bushing Diameter
in
BLMM
Bushing Length
mm
BLINCH
Bushing Length
in
BWMM
Button Width
mm
BWINCH
Button Width
in
ALMM
Actuator Length
mm
ALINCH
Actuator Length
in
CDMM
Cap Diameter
mm
CDINCH
Cap Diameter
in
CHMM
Cap Height
mm
CHINCH
Cap Height
in
TR
Temperature Rating
OT
Oil-Tight
FUW
For Use With
PM
Packaging Method
COMMENT
Comment
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    SIEMENS
    Front element for mushroom push-button actuators
    Essentra Components
    N-730 MRO Switches Push-Button Switches Momentary Push-Button Switches - Switch Plastic Push-Button Momentary Non-Illuminated
    TE Connectivity
    PushBtton Switches
    TE Connectivity
    Mini Relays
    C&K Switches
    ATP22
    SIEMENS
    Front element for push-button actuators
    NKK Switches
    MB2000 Series - Bushing Mount Miniature Pushbuttons
    C&K Switches
    ATP19
    Essentra Components
    N-81 - Canopy Switch - Push Button
    C&K Switches
    ATP16
    Festo
    NR - Selector switch
    NKK Switches
    MB2400 Series - Snap-Action Bracket PC Mount Pushbuttons
    TE Connectivity
    Hardware and Switch Seals
    NKK Switches
    YB - Panel Mount Indicators
Previews
3D
2D
Download CAD models