Catalog navigation
CAD model selection
Selectable products: 57
HELP_VARIABLE
Company
TE Connectivity
Description
Insulation Boots & Sleeves
Bill of material
1651003-4
PN
Part Number
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
DESC
Description
ALIAS
Alias
PT
Product Type
FASTON
HT
Housing Type
CS
Connector Style
AT
Applies To
SEALABLE
Sealable
INSULATED
Insulated
PCBMO
PCB Mount Orientation
IFC
Insertion Force
NP
Number of Positions
MATERIAL
Material
COLOR
Color
TO
Terminal Orientation
ATS
Accepts Terminal Style
TSS
Terminal & Splice Style
POLARIZED
Polarized
MS
Mounting Style
MRT
Mating Retention Type
HM
Housing Material
WIDMM
Wire Insulation Diameter (Max)
mm
WIDINCH
Wire Insulation Diameter (Max)
in
AWIDRMM
Accepts Wire Insulation Diameter Range
mm
AWIDRINCH
Accepts Wire Insulation Diameter Range
in
LENGTHMM
Length
mm
LENGTHINCH
Length
in
WS
Wire Size
AWG
OTRC
Operating Temperature Range
°C
OTRF
Operating Temperature Range
°F
ULFR
UL Flammability Rating
ULR
UL Rating
PM
Packaging Method
PQ
Packaging Quantity
COMMENT
Comment
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models