Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Tellurerota
Description
68FVCCX - Polyamide 6 solid wheels charged with glass fiber, stainless steel ball bearing bore
Bill of material
683602
COD
Code
D
Wheel diameter
mm
F
Wheel width
30 mm
DD
Hub bore diameter
12 mm
L
Hub length
45 mm
SL
Static load
daN
RR
Rolling resistance
daN
LC
Load capacity
daN
W
Weight
kg
INFO
Catalogue
Catalogue
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models