Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Tellurerota
Description
SRC COLLETTIVITA - Black polyamide 6 institutional wheels, swivel top plate bracket
Bill of material
326302
COD
326302
D
Wheel diameter
50 mm
F
Wheel width
30 mm
H
Overall height
71 mm
G
Plate diameter
52 mm
T
Stem diameter
M10 mm
FS
F Stem length
25 mm
E
Offset
25.5 mm
LC
Load capacity
80 daN
W
Weight
0.28 kg
INFO
Technical description
Technical description
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models