Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Theben
Description
Presence detector KNX
Bill of material
4800350
MANUID
Product number of the Manufacturer
MANUNAME
Manufacturer Name
Theben AG
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
SA
Sensor area
LOG
Level of Geometry
A
Mounting height
0.0 m
EBD
Sensor area coverage dimensions
EF000003
Mounting method
EV000383
EF010517
Operating height (CH)
20 mm
EF000551
Diameter (D)
54 mm
EF010762
Distance eccentricity (EZ)
mm
EF011019
Eye height (Hy)
45 mm
EF000218
Built-in depth (ID)
24 mm
EF010886
Surface height (SH)
10 mm
EF011020
Eye width (Wy)
50 mm
EF000010
Model
EF006311
Animal zone
false
EF000147
Creep-under protection
false
EF008011
Optimum mounting height
1.1 m
EF001098
Staircase monitoring
true
EF001323
Max. transmission range sideways
17 m
EF001322
Max. transmission range frontally
17 m
EF003843
Diameter detection range on floor
17 m
EF007575
Response value luminosity adjustable
true
EF003898
Teach-function for response value luminosity
EF002169
Material
Plastic
EF001257
Material quality
Thermoplast
EF000139
Surface protection
Untreated
EF006569
Surface finishing
matt
EF000007
Colour
White
EF003882
RAL-number (similar)
9010
EF006243
Transparent
false
EF006589
Min. switch-on time
s
EF006590
Max. duty cycle
min
EF006582
Detection angle horizontal
0, 170 °
EF003876
Substation input
EF012278
Min. depth of built-in installation box
40 mm
EF001499
Bus system KNX
EF008855
Bus system KNX radio
false
EF001500
Bus system radio frequent
false
EF003831
Bus system LON
false
EF001501
Bus system Powernet
false
EF003811
Other bus systems
EF009466
Radio frequent bidirectional
false
EF001504
With bus connection
true
EF004530
Operation mode switch
false
EF007667
Switch-off delay self-learning
false
EF016048
DALI-2 certified
false
EF001992
Number of digital inputs
0
EF000259
Number of channels
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85365080
COO
Country of origin
CN
SUPPLIERALTNO
Alternative product number
REMARKS
REACH_ERKLAERUNG
Declaration REACH
Declaration REACH
GEBRAUCHSANLEITUNG
Instructions for use
Instructions for use
DEEPLINK_PRODUKTSEITE
Deeplink product page
Deeplink product page
PRODUKTDATENBLATT
Product data sheet
Product data sheet
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models